Welcome to the Schneider Electric corporate Website

Select your location

View all   Unica
Schneider Electric MGU5.418.12ZD Image

MGU5.418.12ZD

Schneider Electric MGU5.418.12ZD Image
MGU5.418.12ZD

Unica - 2 USB charger - 2.1 A - graphite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product or component type
    USB charger
    device presentation
    Mechanism with fixing frame
    Complementary
    device application
    Charger
    device mounting
    Flush
    colour tint
    Graphite
    connector type
    USB 2.0
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz +/- 10 %
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    service life in hours
    30000 h 10.5 W
    socket number
    2
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    All devices fulfilling the EN 62684 standard
    fixing mode
    Screws or claws
    type of packing
    Flow-pack
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    2006/95/EC
    ETSI EN 301 489-4
    EU directive 2002/95/EC
    2004/108/EC
    WEEE directive 2002/96/EC
    EN 60950-1
    EN 62684
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    net weight
    0.088 kg
    Environment
    electrical insulation class
    Class II
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish1
    • French1
    • German1
    • Greek1
    • Hungarian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian3
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Swedish1
    • Turkish1
    • Ukrainian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/19/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 599.2 KB
    Date 5/4/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU5.418.12ZD : Unica - 2 USB charger - 2.1 A - graphite
    Description
    Unica - 2 USB charger - 2.1 A - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Unica - 2 USB charger - 2.1 A - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /