Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
Schneider Electric MGU50.206.30CZ Image

MGU50.206.30CZ

Green premium brand logo
Schneider Electric MGU50.206.30CZ Image
MGU50.206.30CZ
Green premium brand logo

Unica Top/Class - push-button - 1-way - 10 A 250 VAC - 2 m - alu.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    Switch
    device presentation
    Mechanism with zamak fixing frame + long claws
    switch function
    1-pole 1-way
    device application
    Bell switch
    colour tint
    Aluminium
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    electrical durability
    40000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    condition of use
    Impulse relay control
    opening distance
    > 3 mm
    actuator
    Push-button
    number of modules
    2 modules
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    Zamak: fixing frame
    marking
    Bell symbol
    fixing mode
    Long claws
    width
    70.9 mm
    height
    70.9 mm
    depth
    34 mm
    embedding depth
    22 mm
    net weight
    0.0592 kg
    ambient air temperature for operation
    25…35 °C
    ambient air temperature for storage
    0…50 °C
    standards
    LV directive
    EN 60669-1
    EMC directive
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Bleach
    UV resistant
    Oil
    Petrol
    Window-cleaning fluid
    Acetone
    Alcohol
    Liquid soap
    Ammonia
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    67.000 g
    Package 1 Height
    67.000 mm
    Package 1 width
    44.000 mm
    Package 1 Length
    68.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • German1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 364.8 KB
    Date 11/29/19
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/27/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.206.30CZ : MGU50.206.30CZ_ROHS_CHINA_DECLARATION
    Description
    MGU50.206.30CZ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    MGU50.206.30CZ_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.206.30CZ : MGU50.206.30CZ_ROHS_DECLARATION
    Description
    MGU50.206.30CZ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    MGU50.206.30CZ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.1 KB
    Date 3/4/06
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU50.206.30CZ : MGU50.206.30CZ_REACH_DECLARATION
    Description
    MGU50.206.30CZ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    MGU50.206.30CZ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.