Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mini Pragma
Schneider Electric MIP11212T Image

MIP11212T

Green premium brand logo
Schneider Electric MIP11212T Image
MIP11212T
Green premium brand logo

mini Pragma surface enclosure 2 x 12 modules - translucid door

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    2
    Type of door
    Translucid
    width
    268 mm outside:
    height
    353 mm outside:
    depth
    102 mm outside:
    Built-in depth
    0 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    24
    [In] rated current
    63 A
    type of rail
    35 mm asymmetrical rail
    mounting plate description
    Without mounting plate
    cable entry
    1 bare flange
    1 trunking flange
    terminal block function
    Earth
    number of terminal blocks
    1 earth (screwed) with 16 outgoers
    distribution block outgoers
    2 x 16 mm² for earth
    6 x 6 mm² for earth
    8 x 10 mm² for earth
    enclosure material
    Back part: technoplastic
    Door: technoplastic
    Front face: technoplastic
    internal depth
    80 mm
    colour
    Front face: white (RAL 9003)
    Door: translucid
    Environment
    standards
    IEC 60695-2-11
    EN 50102
    IEC 60670-24
    IEC 60439-3
    IEC 529
    quality labels
    IMQ
    fire resistance
    Back part: 750 °C
    Door: 650 °C
    Front face: 750 °C
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.08 kg
    Package 1 Height
    10.2 cm
    Package 1 width
    26.8 cm
    Package 1 Length
    35.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    5.5 kg
    Package 2 Height
    30 cm
    Package 2 width
    52 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    80
    Package 3 Weight
    100 kg
    Package 3 Height
    120 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB_Certificate_IT-18768 (Version 1.0)
    Description
    CB Certificate Mini Pragma Surface PD Class
    prp.document.label.format pdf
    Size 148.6 KB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Surface PD Class
    CB_Certificate_IT-16403 (Version 1.0)
    Description
    CB Certificate Mini Pragma Surface GP Class
    prp.document.label.format pdf
    Size 1.1 MB
    Date 11/18/19
    Description
    CB Certificate Mini Pragma Surface GP Class
    IMQ_CA02_05932 (Version 1.0)
    Description
    IMQ License Mini Pragma Surface
    prp.document.label.format pdf
    Size 1.4 MB
    Date 11/18/19
    Description
    IMQ License Mini Pragma Surface
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/23/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MIP11212T : MIP11212T_ROHS_CHINA_DECLARATION
    Description
    MIP11212T_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    MIP11212T_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Mini Pragma GWT650 Halogen Free (Version 1.0)
    Description
    Mini Pragma GWT650 Halogen Free declaration
    prp.document.label.format pdf
    Size 525.3 KB
    Date 11/18/19
    Description
    Mini Pragma GWT650 Halogen Free declaration
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 113.3 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MIP11212T : MIP11212T_ROHS_DECLARATION
    Description
    MIP11212T_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    MIP11212T_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 130.5 KB
    Date 1/28/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MIP11212T : mini Pragma surface enclosure 2 x 12 modules - translucid door
    Description
    mini Pragma surface enclosure 2 x 12 modules - translucid door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    mini Pragma surface enclosure 2 x 12 modules - translucid door
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.