Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Aquadesign
Schneider Electric MTN401214 Image
To be discontinued

MTN401214

Schneider Electric MTN401214 Image
To be discontinued
MTN401214

Aquadesign frame with screw connection, 2-gang, anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten Aquadesign
    aesthetic name
    Aquadesign
    product or component type
    Cover frame
    colour tint
    Anthracite
    colour code
    RAL 7024
    Complementary
    number of gangs
    2 gangs
    mounting mode
    Horizontal and vertical
    material
    Polycarbonate brilliant
    market segment
    Residential
    Small commercial
    Environment
    IP degree of protection
    IP44
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    56 g
    Package 1 Height
    1.5 cm
    Package 1 width
    10.3 cm
    Package 1 Length
    16.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    8
    Package 2 Weight
    653 g
    Package 2 Height
    9.2 cm
    Package 2 width
    17.4 cm
    Package 2 Length
    25.9 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    32
    Package 3 Weight
    3.02 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Finnish2
    • French7
    • Norwegian2
    • Russian1
    • Swedish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.7 KB
    Date 7/7/17
    prp.document.label.format pdf
    Size 289.2 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 290.7 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 511.1 KB
    Date 11/30/15
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 651.1 KB
    Date 1/9/13
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 447.3 KB
    Date 11/12/10
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/10/10
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN401214 : Aquadesign frame with screw connection, 2-gang, anthracite
    Description
    Aquadesign frame with screw connection, 2-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Aquadesign frame with screw connection, 2-gang, anthracite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN401214 : Aquadesign frame with screw connection, 2-gang, anthracite
    Description
    Aquadesign frame with screw connection, 2-gang, anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Aquadesign frame with screw connection, 2-gang, anthracite
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 81.7 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.