Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System M
Schneider Electric MTN432225 Image

MTN432225

Green premium brand logo
Schneider Electric MTN432225 Image
MTN432225
Green premium brand logo

Rocker marked 0/1, active white, glossy, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product brand
    Schneider Electric
    range
    Merten System M
    range of product
    Merten System M
    aesthetic name
    M-Arc
    M-Plan glass
    M-Star
    M-Elegance
    M-Plan
    M-Smart
    System M
    product or component type
    Rocker
    colour tint
    Active white glossy
    colour code
    RAL 9016
    Complementary
    product destination
    single switch or button
    material
    Polycarbonate brilliant
    surface treatment
    Antibacterial
    marking
    0 - 1
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages26
    • English26
    • French6
    • German5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 396.5 KB
    Date 2/16/19
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 466.3 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 757.8 KB
    Date 11/17/16
    prp.document.label.format pdf
    Size 700.9 KB
    Date 11/7/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 3.6 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 2.4 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/12
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/1/10
    prp.document.label.format pdf
    Size 690.1 KB
    Date 7/1/10
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 303.3 KB
    Date 4/12/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    prp.document.label.format pdf
    Size 195.6 KB
    Date 3/27/07
    LCIE_60055881 - NF Certificate - Licence N° 60053656 (Version 1.0)
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 373.5 KB
    Date 3/26/07
    Description
    Principal characteristics : 6A, 10A, 10AX, 16AX, 250V
    prp.document.label.format pdf
    Size 78.4 KB
    Date 12/10/03
    prp.document.label.format pdf
    Size 78.4 KB
    Date 12/10/03
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN432225 : MTN432225_ROHS_CHINA_DECLARATION
    Description
    MTN432225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    MTN432225_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN432225 : MTN432225_ROHS_DECLARATION
    Description
    MTN432225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    MTN432225_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 888 KB
    Date 6/22/09
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN432225 : MTN432225_REACH_DECLARATION
    Description
    MTN432225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    MTN432225_REACH_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.2 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.