Welcome to the Schneider Electric corporate Website

Select your location

View all   Merten System Design
Schneider Electric MTN4522-6050 Image

MTN4522-6050

Schneider Electric MTN4522-6050 Image
MTN4522-6050

Central plate for RJ45 insert, 2-gang, nickel metallic, System Design

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    device presentation
    Insert
    product destination
    RJ45 connectors
    colour tint
    Nickel
    Complementary
    range compatibility
    RJ45 connector
    number of gangs
    2 gangs
    material
    Metal
    fixing mode
    By screws and claws
    device mounting
    Flush
    length
    71 mm
    height
    16 mm
    width
    71 mm
    Environment
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    prp.document.label.format pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN4522-6050 : Central plate for RJ45 insert, 2-gang, nickel metallic, System Design
    Description
    Central plate for RJ45 insert, 2-gang, nickel metallic, System Design
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Central plate for RJ45 insert, 2-gang, nickel metallic, System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /