Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Merten System Design
Schneider Electric MTN4574-6033 Image

MTN4574-6033

Schneider Electric MTN4574-6033 Image
MTN4574-6033

Cen.pl. 2-gng w. label field f. Schneider Electric RJ45-Connctr.sahara,Sys.Des

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten System Design
    aesthetic name
    System Design
    product or component type
    Central plate
    product destination
    RJ45 connectors
    colour tint
    Sahara
    Complementary
    range compatibility
    RJ45 connector
    number of gangs
    2 gangs
    material
    ABS (acrylonitrile butadiene-styrene)
    fixing mode
    Plug-in
    device mounting
    Flush
    length
    71 mm
    height
    23 mm
    width
    71 mm
    Environment
    environmental characteristic
    Dustproof
    environmental health and issues
    Halogen free
  • View more View less

    Documents

    Language
    • English1
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Description
    Catalog pages for Merten System Design
    Size pdf
    Size 19 MB
    Date 5/15/18
    Description
    Catalog pages for Merten System Design
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /