Welcome to the Schneider Electric corporate Website

Select your location

View all SurgeArrest Performance
Schneider Electric NET8 Image

NET8

Schneider Electric NET8 Image
NET8

APC Network SurgeArrest, 8 outlet

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Network SurgeArrest, 8 outlet
    Includes
    Cord management straps , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela
    Output
    Number of Outlets
    8
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Surge Protection and Filtering
    Surge energy rating
    1120 Joules
    eP Joule Rating
    3420 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    70.0 dB
    Peak Current Normal Mode
    13 kA
    Peak Current Common Mode
    26.0 kA
    Data Line Protection
    --
    Data Lines Protected
    (multi-line only)
    --
    Let Through Voltage Rating
    40
    Physical
    Net Weight
    0.86 kg
    Maximum Height
    44.0 mm
    Maximum Width
    203.0 mm
    Maximum Depth
    146.0 mm
    Shipping Weight
    1.0 kg
    Shipping Height
    51.0 mm
    Shipping Width
    318.0 mm
    Shipping Depth
    159.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    29.5 lbs
    SCC Codes
    10731304000843
    Color
    Beige
    Units per Pallet
    240.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , UL 1283 , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $100000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Network Surge Station 120 V (Sheet) (Version 2)
    Description
    SurgeArrest SurgeStation User Manual
    Size pdf
    Size 380.6 KB
    Date 11/1/13
    Description
    SurgeArrest SurgeStation User Manual
    Size pdf
    Size 380.6 KB
    Date 11/1/13
    Size pdf
    Size 380.6 KB
    Date 11/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /