Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYBPSDX12 Image
Discontinued

NSYBPSDX12

Schneider Electric NSYBPSDX12 Image
Discontinued
NSYBPSDX12

Rear panel for SDX 1200mm

Show more characteristics
NSYBPSDX12 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Rear panel
    Application
    Multi-purpose
    mounting location
    Rear of enclosure
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Spacial SDX
    device composition
    fixing elements
    1 rear panel
    material
    Stainless steel 304L
    net weight
    15.672 kg
    surface finish
    Scotch-Brite® brushed
    height
    897 mm
    width
    1197 mm
    depth
    22 mm
    Packing Units
    Package 1 Weight
    17.672 kg
    Package 1 Height
    50.000 mm
    Package 1 width
    1250.000 mm
    Package 1 Length
    950.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.