Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SF
Schneider Electric NSYEC1261 Image

NSYEC1261

Green premium brand logo
Schneider Electric NSYEC1261 Image
NSYEC1261
Green premium brand logo

Spacial SF 1 entry cable gland plate - fixed by clips - 1200x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    cable entry
    1 entry
    device composition
    fixing elements
    1 plate
    self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    35 mm
    width
    1200 mm nominal:
    1016 mm useful:
    depth
    600 mm nominal:
    520 mm real:
    thickness
    1.5 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    7.019 kg
    Package 1 Height
    3 cm
    Package 1 width
    34 cm
    Package 1 Length
    51.5 cm
    Unit Type of Package 2
    PAM
    Number of Units in Package 2
    40
    Package 2 Weight
    293.76 kg
    Package 2 Height
    45 cm
    Package 2 width
    100 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1261 : NSYEC1261_ROHS_CHINA_DECLARATION
    Description
    NSYEC1261_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    NSYEC1261_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1261 : NSYEC1261_ROHS_DECLARATION
    Description
    NSYEC1261_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    NSYEC1261_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1261 : NSYEC1261_REACH_DECLARATION
    Description
    NSYEC1261_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    NSYEC1261_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.