Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYMM32WH Image

NSYMM32WH

Schneider Electric NSYMM32WH Image
NSYMM32WH

Mounting plate - enclosure H300xW200mm - polyester powder over galvanised sheet

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    mounting location
    Step slide
    Direct fixing on backstuds
    mounting plate description
    Plain
    range compatibility
    Spacial S3DC
    Spacial S3DCD
    application market
    Only US market
    quantity per set
    Set of 1
    material
    Galvanised steel
    colour
    White
    surface finish
    Epoxy-polyester powder
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    60 kg
    height
    274 mm
    width
    153 mm
    depth
    125 mm
    thickness
    1.8 mm
    net weight
    6 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /