Welcome to the Schneider Electric corporate Website

Select your location

View all   Thalassa PLD
Schneider Electric NSYPLD881 Image
Discontinued

NSYPLD881

Schneider Electric NSYPLD881 Image
Discontinued
NSYPLD881

PLD - Floor standing encl.polyester w/plinth open bottom 850x785x320 IP43 DIN1

Show more characteristics
The maximum number of products that can be compared is 4

NSYPLD881 is replaced by:
Product
Qty
NSYPLD881G
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    Category
    Enclosure
    Version
    PLD
    enclosure type
    Distribution enclosure
    DIN enclosure
    Nominal height
    850 mm
    Nominal width
    785 mm
    Nominal depth
    320 mm
    enclosure mounting
    Floor-standing
    product compatibility
    Fuse 1
    Complementary
    device composition
    1 top part
    1 bottom part
    2 side part
    1 rear panel
    1 key lock
    1 door
    body type
    Sealed top and open bottom part assembled with side parts
    door type
    Plain front
    number of doors
    1 door(s)
    door opening side
    Reversible (180 °)
    lock type
    Key lock
    key number
    1242 E
    accessibility for operation
    Front
    Bottom
    removable parts
    Door by hinges
    material
    Polyester reinforced with fibreglass
    colour
    Grey (RAL 7032)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP43 conforming to IEC 60529 (plinth type open bottom)
    IP54 conforming to IEC 60529 (with additional sealing kit)
    IK degree of protection
    IK10 conforming to IEC 62262 (plain door)
    fire resistance
    960 °C conforming to IEC 62208
    ambient air temperature for storage
    -35…90 °C
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.4 KB
    Date 1/4/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 313.6 KB
    Date 11/30/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /