Welcome to the Schneider Electric corporate Website

Select your location

View all   Lys
Schneider Electric OVA38077 Image

OVA38077

Schneider Electric OVA38077 Image
OVA38077

Lys - emergency exit sign - self-diagnosis - maintained - 1 h

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Lys
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Self-test
    supply
    Maintained depending on wiring
    Non-maintained depending on wiring
    colour
    White
    light source colour
    White
    cover type
    Transparent
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    200...230 V AC/DC
    power consumption in VA
    4.5 VA
    current consumption
    19 mA
    electrical insulation class
    Class I
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    1 h
    charging time
    12 h
    bulb type
    LED
    luminous flux
    Maintained mode: 35 lm
    Emergency condition: 35 lm
    visibility distance
    25 m
    indicator type
    Indicator two sides
    material
    Plastic: cover
    Steel: housing
    device mounting
    Surface ceiling
    Flush
    height
    245.2 mm
    width
    305 mm
    depth
    50 mm
    net weight
    1.6 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 1838
    IEC 50-11
    IEC 695-2-1
    EN 60598-2-22
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 236.4 KB
    Date 11/11/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 3/10/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38077 : Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38077 : Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38077 : Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Lys - emergency exit sign - self-diagnosis - maintained - 1 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /