Welcome to the Schneider Electric corporate Website

Select your location

View all   Astro Guida
Schneider Electric OVA38465E Image

OVA38465E

Green premium brand logo
Schneider Electric OVA38465E Image
OVA38465E
Green premium brand logo

Astro Guida - emergency exit sign - standard - maintained - 3 h

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Astro Guida
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Standard
    supply
    Maintained
    colour
    White
    light source colour
    White
    provided equipment
    5 pictogram stickers
    bracket flag installation
    cover type
    Transparent
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    12 VA
    current consumption
    52 mA
    electrical insulation class
    Class II
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    3 h
    charging time
    24 h
    bulb type
    Cold cathode light 40000 h
    luminous flux
    Maintained mode: 40 lm
    Emergency condition: 25 lm
    visibility distance
    24 m
    indicator type
    Indicator two sides
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Hanging ceiling
    Surface wall
    Electrified track
    Flag type bracket wall
    height
    213 mm
    width
    261 mm
    depth
    35 mm
    net weight
    0.865 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 50-11
    EN 60695-2-10
    IEC 695-2-1
    EN 1838
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Bulgarian1
    • Croatian1
    • Czech1
    • German1
    • Greek1
    • Hungarian1
    • Italian2
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    User guide
    Format
    Size
    Date
    Add to My Documents
    Astro Guida user manual (Version 0)
    Description
    Install, connect, test, technical specifications
    prp.document.label.format pdf
    Size 3.8 MB
    Date 5/31/08
    Description
    Install, connect, test, technical specifications
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 11/5/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38465E : Astro Guida - emergency exit sign - standard - maintained - 3 h
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272 KB
    Date 1/21/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38465E : Astro Guida - emergency exit sign - standard - maintained - 3 h
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38465E : Astro Guida - emergency exit sign - standard - maintained - 3 h
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Astro Guida - emergency exit sign - standard - maintained - 3 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /