Welcome to the Schneider Electric corporate Website

Select your location

View all   Rilux
Schneider Electric OVA50250E Image

OVA50250E

Green premium brand logo
Schneider Electric OVA50250E Image
OVA50250E
Green premium brand logo

Rilux - pictogram sticker - running man downward - for Rilux 8 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Rilux
    product or component type
    Pictogram sticker
    accessory / separate part category
    Label
    market segment
    Small commercial
    Complementary
    range compatibility
    emergency light fitting
    marking
    Running man downward
    product compatibility
    Rilux 8 W
    height
    88 mm
    width
    316 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50250E : Rilux - pictogram sticker - running man downward - for Rilux 8 W
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.9 KB
    Date 1/6/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50250E : Rilux - pictogram sticker - running man downward - for Rilux 8 W
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.1 KB
    Date 1/26/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50250E : Rilux - pictogram sticker - running man downward - for Rilux 8 W
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Rilux - pictogram sticker - running man downward - for Rilux 8 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /