Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA51010E Image

OVA51010E

Schneider Electric OVA51010E Image
OVA51010E

fluorescent tube 11 W - 2G7

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Fluorescent tube
    Complementary
    product compatibility
    Universal
    rated lamp wattage
    11 W
    bulb type
    Fluorescent tube
    bulb base
    2G7
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    45 g
    Package 1 Height
    2.2 cm
    Package 1 width
    3.9 cm
    Package 1 Length
    22.8 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51010E : fluorescent tube 11 W - 2G7
    Description
    fluorescent tube 11 W - 2G7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    fluorescent tube 11 W - 2G7
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51010E : fluorescent tube 11 W - 2G7
    Description
    fluorescent tube 11 W - 2G7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    fluorescent tube 11 W - 2G7
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51010E : fluorescent tube 11 W - 2G7
    Description
    fluorescent tube 11 W - 2G7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    fluorescent tube 11 W - 2G7
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.