Welcome to the Schneider Electric corporate Website

Select your location

View all   AV Surge Protectors
Schneider Electric PF8T3V-RS Image

PF8T3V-RS

Schneider Electric PF8T3V-RS Image
PF8T3V-RS

APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Russia
    Includes
    Coaxial cable , Telephone Cable , User Manual , Wall-mounting template
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Estonia , Kazakhstan , Latvia , Moldova, Republic Of , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Uzbekistan
    Output
    Number of Outlets
    8
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Schuko CEE 7/7P
    Maximum Line Current per phase
    10.0 A
    Cord Length
    3.05 meters
    Surge Protection and Filtering
    Surge energy rating
    2525 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    70.0 dB
    Peak Current Normal Mode
    40 (/PH) kA
    Peak Current Common Mode
    30.0 kA
    Data Line Protection
    Co-axial Video / Cable protection , RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
    Data Lines Protected
    (multi-line only)
    1-4
    Let Through Voltage Rating
    700
    Physical
    Net Weight
    1.26 kg
    Maximum Height
    372.0 mm
    Maximum Width
    122.0 mm
    Maximum Depth
    42.0 mm
    Shipping Weight
    1.32 kg
    Shipping Height
    381.0 mm
    Shipping Width
    216.0 mm
    Shipping Depth
    51.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    27.0 inches
    Master Carton Weight
    15.91 kg
    SCC Codes
    1073130424355 4
    Color
    Silver
    Units per Pallet
    60.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , WEEE
    Standard warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Performance 220-240 V (Manual) (Version 0)
    Description
    Product Overview; Safety; Installation; Operation; Technical Specifications; Declaration of Conformity; Warranty and Service; Equipment Protection Policy
    prp.document.label.format pdf
    Size 340.5 KB
    Date 4/21/06
    Description
    Product Overview; Safety; Installation; Operation; Technical Specifications; Declaration of Conformity; Warranty and Service; Equipment Protection Policy
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for Surge P1/5/6/8 (Version 0)
    Description
    CE DOC for Surge P1/5/6/8
    prp.document.label.format pdf
    Size 106.6 KB
    Date 7/10/16
    Description
    CE DOC for Surge P1/5/6/8
    EAC Certificate for Surge Arrest (Version 0)
    Description
    EAC Certificate
    prp.document.label.format pdf
    Size 638.3 KB
    Date 7/11/14
    Description
    EAC Certificate
    prp.document.label.format pdf
    Size 522.1 KB
    Date 7/13/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /