Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Home/Office
Schneider Electric PMH63VT-UK Image
To be discontinued

PMH63VT-UK

Schneider Electric PMH63VT-UK Image
To be discontinued
PMH63VT-UK

APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V UK

Show more characteristics
Commercial status
Discontinued on 01 April 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Physical
    cable length
    3.00 m
    colour
    White
    depth
    11.03 cm
    height
    6.17 cm
    net weight
    0.9 kg
    width
    27.15 cm
    Input
    network frequency
    50 Hz +/- 5 Hz
    plug standard
    BS1363A British
    maximum input current
    13 A
    switching current capacity
    13 A
    input voltage
    230 V
    Output
    number of power socket outlets
    6
    Outlet standard
    BS 1363 United Kingdom
    Conformance
    product certifications
    CE
    equipment protection policy
    Lifetime : 75000 euros
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…90 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -5…40 °C
    storage altitude
    0.00…4572.00 m
    Surge Protection and Filtering
    common mode rejection
    40 dB
    peak current
    48 kA common mode
    24 kA normal mode
    Surge energy rate
    1836 J
    Data line protection
    RJ11 modem/fax protection
    Coaxial cable for CATV/SATV/modem/audio-video
    Packing Units
    Package 1 Weight
    1.02 kg
    Package 1 Height
    31 cm
    Package 1 width
    16.5 cm
    Package 1 Length
    6.5 cm
    SCC14
    10731304314018
    Number of Units in Package 2
    12
    Package 2 Weight
    12.81 kg
    Package 2 Height
    355.60 mm
    Package 2 width
    330.20 mm
    Package 2 Length
    415.80 mm
    Number of Units in Package 3
    192
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    Lifetime (European Union countries only)
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance Surge PM6/6U/PMH63VT -UK 250Vac (Version V1)
    Description
    Installation Guide for Performance Surge Protector PM6-UK, PM6U-UK and PMH63VT-UK 250Vac
    prp.document.label.format pdf
    Size 234.3 KB
    Date 9/24/17
    Description
    Installation Guide for Performance Surge Protector PM6-UK, PM6U-UK and PMH63VT-UK 250Vac
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB certificate per IEC 61643-21 for APC ESSENTIAL SURGEARREST PM 6 8 UK RJ11 module (Version V0)
    Description
    IEC 61643- 21:2000 (First Edition) + A1:2008 + A2:2012
    prp.document.label.format pdf
    Size 318.2 KB
    Date 10/1/17
    Description
    IEC 61643- 21:2000 (First Edition) + A1:2008 + A2:2012
    CB certificate per IEC 61643-21 for APC ESSENTIAL SURGEARREST PM6,8 UK AV/TV module (Version V0)
    Description
    IEC 61643- 21:2000 (First Edition) + A1:2008 + A2:2012
    prp.document.label.format pdf
    Size 319.8 KB
    Date 10/1/17
    Description
    IEC 61643- 21:2000 (First Edition) + A1:2008 + A2:2012
    CE DOC for PMx series (Version V0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 322.9 KB
    Date 9/21/15
    Description
    IEC 61643-11: 2011 (First Edition)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6,8 UK (Version V0)
    Description
    BS 1363-2:1995 + A4:2012; BS 5733:2010 + A1:2014; EN 60950-1:2006 + A1:2010 + A12:2011 + A2:2013; EN61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013
    prp.document.label.format pdf
    Size 384 KB
    Date 7/24/15
    Description
    BS 1363-2:1995 + A4:2012; BS 5733:2010 + A1:2014; EN 60950-1:2006 + A1:2010 + A12:2011 + A2:2013; EN61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version V0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PMH63VT-UK : APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V UK
    Description
    APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V UK
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V UK
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.