Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma
Schneider Electric PRA16624 Image

PRA16624

Green premium brand logo
Schneider Electric PRA16624 Image
PRA16624
Green premium brand logo

Pragma opaque door - for enclosure - 6 x 24 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pragma
    product or component type
    Door
    accessory / separate part category
    Enclosure accessories
    market segment
    Small commercial
    Residential
    Complementary
    enclosure mounting
    Surface
    Flush
    key number
    Number to be stated
    type of front cover
    Opaque
    door opening side
    Right or left
    number of horizontal rows
    6
    9 mm pitches
    48
    number of 18 mm modules per row
    24
    total number of 18 mm modules
    144
    installation description
    Surface mounting
    Flush mounting
    enclosure material
    Metal
    width
    550 mm
    height
    1050 mm
    depth
    20 mm
    colour
    White (RAL 9016)
    Environment
    fire resistance
    750 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN/IEC 62262
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • Russian2
    CAD
    Format
    Size
    Date
    Add to My Documents
    PRAGMA PLAIN DOOR 6R 24 (Version 1.0)
    Files in document
    stp
    640.3 KB
    zip
    460.1 KB
    Size zip
    Size 1.1 MB
    Date 8/2/13
    Files in document
    stp
    640.3 KB
    zip
    460.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 606.6 KB
    Date 11/8/12
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 516.9 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma opaque door - for enclosure - 6 x 24 modules
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma opaque door - for enclosure - 6 x 24 modules
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma opaque door - for enclosure - 6 x 24 modules
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Pragma opaque door - for enclosure - 6 x 24 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /