Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Timer Relays
Schneider Electric RE88867103 Image

RE88867103

Schneider Electric RE88867103 Image
RE88867103

universal plug-in timing relay - 0.1 s..60 mn - 12..240 V AC/DC - 1 OC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    discrete output type
    Relay
    width pitch dimension
    35 mm
    component name
    RE88867
    time delay type
    A
    Ht
    At
    C
    Di
    B
    H
    Ac
    W
    D
    time delay range
    10...100 h
    6...60 s
    1...10 s
    0.1...1 s
    6...60 min
    1...10 h
    1...10 min
    Complementary
    electrical connection
    Plug-in sub-base 8 pin(s)
    contacts material
    AgNi (cadmium free)
    [In] rated current
    8 A
    [Us] rated supply voltage
    12...240 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA at 240 V
    maximum power consumption
    0.6 W at 24 V
    1.5 W at 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles at 8 A, 250 V for resistive load
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV for 1.2…50 µs conforming to IEC 60664-1
    5 kV for 1.2…50 µs conforming to IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    surge withstand
    1 kV differential mode conforming to IEC 61000-4-5 level 3
    2 kV common mode conforming to IEC 61000-4-5 level 3
    local signalling
    LED indicator (green)flashing: timing in progress:
    LED indicator (green)on steady: relay energised, no timing in progress:
    LED indicator (green)pulsing: relay energised, no timing in progress (except functions Di-D):
    net weight
    0.08 kg
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
    standards
    EN 50082-1/2
    73/23/EEC
    EN 50081-1/2
    89/336/EEC
    IEC 60669-2-3
    93/68/EEC
    IEC 61812-1
    product certifications
    GL
    CSA
    CURus
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -30…60 °C
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front panel) conforming to IEC 60529
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    relative humidity
    93 % without condensation conforming to IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact conforming to IEC 61000-4-2 level 3
    8 kV in air conforming to IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    10 V/m 80 MHz to 1 GHz conforming to ENV 50140/204 level 3
    10 V/m 80 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV (capacitive connecting clip) conforming to IEC 61000-4-4 level 3
    2 kV (direct) conforming to IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms conforming to IEC 61000-4-11
    60 % / 100 ms conforming to IEC 61000-4-11
    95 % / 5 s conforming to IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    81 g
    Package 1 Height
    4 cm
    Package 1 width
    4.8 cm
    Package 1 Length
    9.8 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    50
    Package 2 Weight
    4.505 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 205 B
    Date 3/22/16
    Description
    MC248382_Class 3211-07_Timer
    UL Recognized REXL, RE48A, RE88857, RE88865, RE88867 (Version 1.0)
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    Description
    NRNT2_NRNT8_E173076_Timer
    prp.document.label.format zip
    Size 955.1 KB
    Date 5/19/15
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    Description
    NRNT2_NRNT8_E173076_Timer
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867103 : RE88867103_ROHS_CHINA_DECLARATION
    Description
    RE88867103_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RE88867103_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Timer RE88867 (Version Add ROHS Directive)
    Description
    RE88867 Manufacturer DOC
    prp.document.label.format pdf
    Size 453.4 KB
    Date 7/22/19
    Description
    RE88867 Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867103 : RE88867103_ROHS_DECLARATION
    Description
    RE88867103_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RE88867103_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE88867103 : RE88867103_REACH_DECLARATION
    Description
    RE88867103_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    RE88867103_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 35 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the output(s) R close(s). The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ac : On- and Off-Delay Relay with Control Signal
    Description

    After power-up, closing of the control contact C causes the timing period T to start (timing can be interrupted by operating the Gate control contact G). At the end of this timing period, the relay closes.

    When control contact C re-opens, the timing T starts.

    At the end of this timing period T, the output reverts to its initial position (timing can be interrupted by operating the Gate control contact G).

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function At : Power on Delay Relay (Summation) with Control Signal
    Description

    After power-up, the first opening of control contact C starts the timing. Timing can be interrupted each time control contact closes. When the cumulative total of time periods elapsed reaches the pre-set value T, the output relay closes.

    Function: 1 Output


    T = t1 + t2 +...


    Function B : Interval Relay with Control Signal
    Description

    After power-up, pulsing or maintaining control contact C starts the timing T. The output R closes for the duration of the timing period T then reverts to its initial state.

    Function: 1 Output



    Function Bw : Double Interval Relay with Control Signal
    Description

    On closing and opening of control contact C, the output R closes for the duration of the timing period T.

    Function: 1 Output



    Function C : Off-Delay Relay with Control Signal
    Description

    After power-up and closing of the control contact C, the output R closes. When control contact C re-opens, timing T starts. At the end of the timing period, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function D : Symmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Di : Symmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function H : Interval Relay
    Description

    On energisation of the relay, timing period T starts and the output(s) R close(s). At the end of the timing period T, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ht : Interval Relay (Summation) with Control Signal
    Description

    On energisation, the output R closes for the duration of a timing period T then reverts to its initial state.

    Pulsing or maintaining control contact C will again close the output R.

    Timing T is only active when control contact C is released and so the output R will not revert to its initial state until after a time t1 + t2 +...

    The relay memorises the total, cumulative opening time of control contact C and, once the set time T is reached, the output R reverts to its initial state.

    Function: 1 Output


    T = t1 + t2 +...


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply