Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S530802P1 Image

S530802P1

Green premium brand logo
Schneider Electric S530802P1 Image
S530802P1
Green premium brand logo

Odace - Touch - cover frame - 1 gang - black astrakhan oak & aluminium border

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    aesthetic name
    Touch
    product or component type
    Cover frame
    number of gangs
    1 gang
    type of frame
    Single
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Black astrakhan oak
    material
    PC (polycarbonate)
    Wood
    height
    85 mm
    width
    85 mm
    depth
    10 mm
    net weight
    0.01298 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    EN 60669-1
    NF C 61-314
    NBN C 61-112-1
    UNE 20315-1-1
    2006/95/EEC
    product certifications
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    Oil
    Acetone
    Bleach
    Ammonia
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    • Russian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 703.7 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 421.8 KB
    Date 12/4/17
    prp.document.label.format pdf
    Size 432.6 KB
    Date 9/9/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S530802P1 : S530802P1_ROHS_CHINA_DECLARATION
    Description
    S530802P1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S530802P1_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S530802P1 : S530802P1_ROHS_DECLARATION
    Description
    S530802P1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S530802P1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S530802P1 : S530802P1_REACH_DECLARATION
    Description
    S530802P1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S530802P1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /