Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S713468634 Image
To be discontinued

S713468634

Schneider Electric S713468634 Image
To be discontinued
S713468634

Orion - assembled TV socket outlet coaxial - F-type - white / alu cosmic grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    TV socket
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of modules
    1 module 120 x 82.5 mm
    fixing mode
    By screws
    colour tint
    White (Pantone 7530C)
    Aluminium cosmic grey (Pantone 8400C)
    surface finish
    Glossy
    surface treatment
    Untreated
    provided equipment
    Cover frame
    Fixing frame
    TV socket type
    TV/SAT
    TV connector
    Female F connector
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    type of cable
    Coaxial
    cable outer diameter
    9 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    PS (polystyrene): support frame
    Aluminium + ABS: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    29 mm
    embedding depth
    13.7 mm
    net weight
    0.0103 kg
    standards
    EN 50083
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP41D
    environmental characteristic
    Liquid soap
    Bleach
    Petrol
    Oil
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    UV resistant
    Alcohol
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713468634 : Orion - assembled TV socket outlet coaxial - F-type - white / alu cosmic grey
    Description
    Orion - assembled TV socket outlet coaxial - F-type - white / alu cosmic grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Orion - assembled TV socket outlet coaxial - F-type - white / alu cosmic grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.9 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /