Welcome to the Schneider Electric corporate Website

Select your location

View all Sedna
Schneider Electric SDN1000121 Image
Discontinued

SDN1000121

Green premium brand logo
Schneider Electric SDN1000121 Image
Discontinued
SDN1000121
Green premium brand logo

Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white

Show more characteristics
Commercial status
Discontinued on 12 April 2019
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Push-button
    function
    1-pole push-button
    delivery form
    Without frame
    rated current
    10 A at 250 V AC
    rocker color
    White
    marking
    Trash bin symbol
    kind of terminals
    Screwless terminals
    Complementary
    power range
    2300 W
    installation
    Flush
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    37 mm
    depth of visual part
    12 mm
    product weight
    0.07073 kg
    Environment
    standards
    IEC 60669-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 441.3 KB
    Date 9/28/12
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    Size pdf
    Size 45.7 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN1000121 : Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
    Description
    Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419.2 KB
    Date 5/7/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN1000121 : Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
    Description
    Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Sedna - 1pole pushbutton - 10A trash bin symbol, without frame white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /