Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1Ph SMVS Series
Schneider Electric SMVS750CAI Image

SMVS750CAI

Schneider Electric SMVS750CAI Image
SMVS750CAI

Easy UPS 1Ph SMVS 750 VA 230 V sine wave

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    provided equipment
    1 USB software CD
    1 RS232 USB cable
    1 user manual
    mounting support
    Floor-standing
    communication port protocol
    USB
    RS232
    function available
    Intelligent charging algorithm monitors battery and AC supply
    Battery monitoring
    Audible alarm when a fault condition arises
    Internal bypass
    Optional communication kit for remote monitoring
    topology
    Line interactive
    Complementary
    display type
    LCD display
    integrated connection type
    USB port
    RS232
    type of signal
    Sine wave
    protection device type
    Surge protection device (SPD)
    Miniature circuit breaker (MCB)
    protection type
    Surge arrester
    Fuse
    input voltage
    230 V AC
    220 V AC
    240 V AC
    output voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    IP degree of protection
    IP20
    transfer time
    6 ms
    network frequency
    44...66 Hz
    power range
    750 VA
    electrical connection
    Output: 6 outlet IEC 320 C13
    Input: 1 inlet IEC 320 C14
    local signalling
    Alarm, distinctive for low battery
    LCD display, continuous or intermittent tone for overload
    LCD display for status and alert
    battery type
    Lead-acid battery
    Sealed rechargable
    number of batteries
    2
    charging time
    6 h
    battery voltage
    12 V
    battery capacity
    7 Ah
    battery life
    5 year(s)
    quantity per set
    Set of 1
    net weight
    13.6 kg
    height
    220 mm
    width
    160 mm
    depth
    410 mm
    Environment
    acoustic level
    < 45 dBA
    relative humidity
    0…95 %, non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -10…40 °C
    product certifications
    CE
    Contractual warranty
    Warranty
    2 years
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /