Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC5000XLI Image

SRC5000XLI

Schneider Electric SRC5000XLI Image
SRC5000XLI

APC Smart-UPS RC 5000VA 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 5000VA 230V
    Includes
    CD with software , Documentation CD , Removable support feet , Smart UPS signalling RS-232 cable , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Azerbaijan , Benin , Burkina Faso , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Dominica , Gabon , Gambia , Georgia , Guadeloupe , Guinea , French Guiana , Iraq , Lebanon , Lesotho , Madagascar , Mali , Martinique , Mauritania , Mauritius , Morocco , Niger , Pakistan , SAINT LUCIA , Senegal , Togo , Tunisia , Turkey , Turkmenistan
    Output
    Output Power Capacity
    3500 Watts / 5000 VA
    Max Configurable Power (Watts)
    3500 Watts / 5000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Input voltage range for main operations
    180 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Maximum Input Current
    26 A
    Input Breaker Capacity
    40 A
    Input Total Harmonic Distortion
    Less than 8% for full load
    Batteries & Runtime
    Battery Type
    VRLA
    Typical recharge time
    8 hour(s)
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    440.0 mm
    Maximum Width
    177.0 mm
    Maximum Depth
    671.0 mm
    Rack Height
    4 U
    Net Weight
    55.5 kg
    Shipping Weight
    72.5 kg
    Shipping Height
    600.0 mm
    Shipping Width
    456.0 mm
    Shipping Depth
    801.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-600 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    CE , CE Mark , EN 60950 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages8
    • English4
    • French1
    • Spanish1
    • Turkish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRC 1kVA - 10kVA Brochure 230V Models (Version 0)
    Description
    This is a brochure of the new Smart-UPS On-Line SRC 1kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 1.3 MB
    Date 7/11/14
    Description
    This is a brochure of the new Smart-UPS On-Line SRC 1kVA-10kVA 230V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart UPS Online SRC 1kVA - 10kVA 230 V model broşür (Version 0)
    Description
    Smart UPS On-Line SRC 1kVA - 10kVA broşürü. Bu broşür fayda/özellikler, teknik özellikler, çalışma zamanları ve opsiyonel aksesuarları kapsar.
    Size pdf
    Size 256.2 KB
    Date 7/11/14
    Description
    Smart UPS On-Line SRC 1kVA - 10kVA broşürü. Bu broşür fayda/özellikler, teknik özellikler, çalışma zamanları ve opsiyonel aksesuarları kapsar.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SRC 5/6/10 kVA Tower/RM 2U/3U XLI 220/230/240 VAC (Version 1)
    Description
    Installation and Operation Manual for Smart-UPS SRC 5/6/10 kVA Tower/RM 2U/3U XLI 220/230/240 VAC
    Size pdf
    Size 621 KB
    Date 7/25/14
    Description
    Installation and Operation Manual for Smart-UPS SRC 5/6/10 kVA Tower/RM 2U/3U XLI 220/230/240 VAC
    Size pdf
    Size 626.8 KB
    Date 7/25/14
    Size pdf
    Size 623.5 KB
    Date 7/25/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.3 KB
    Date 12/16/15
    Description
    EAC Certificate
    CE DoC for APC Smart-UPS RC 5000VA/6000VA 230V (Version 0)
    Description
    CE DoC for APC Smart-UPS RC 5/6KVA 230V
    Size pdf
    Size 66.6 KB
    Date 8/29/14
    Description
    CE DoC for APC Smart-UPS RC 5/6KVA 230V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /