Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SUOL2000XLI Image

SUOL2000XLI

Schneider Electric SUOL2000XLI Image
SUOL2000XLI

APC Smart-UPS On-Line 2000VA 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS On-Line 2000VA 230V
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Trinidad And Tobago , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Connections
    (3) IEC Jumpers (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Replacement Battery
    RBC31
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    483.0 mm
    Rack Height
    2 U
    Net Weight
    25.0 kg
    Shipping Weight
    29.82 kg
    Shipping Height
    286.0 mm
    Shipping Width
    630.0 mm
    Shipping Depth
    594.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version 1)
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    Size pdf
    Size 1.7 MB
    Date 2/26/16
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    Size pdf
    Size 140.9 KB
    Date 10/23/06
    VDE GS Mark (Version 0)
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    Size zip
    Size 2.2 MB
    Date 7/28/03
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    VDE GS Mark for Smart-UPS (Version 0)
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
    Size zip
    Size 2.2 MB
    Date 6/24/03
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
    UL Listed (Version 0)
    Description
    UL Listed and complies to UL 1778
    Size zip
    Size 3 KB
    Date 5/13/03
    Description
    UL Listed and complies to UL 1778
    IRAM(Argentina) (Version 0)
    Description
    IRAM(Argentina) and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,IEC 950
    Size zip
    Size 5.6 MB
    Date 10/2/02
    Description
    IRAM(Argentina) and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,IEC 950
    CSA Certified (Version 0)
    Description
    CSA Certified and complies to CSA 107.1
    Size zip
    Size 817.6 KB
    Date 8/14/02
    Description
    CSA Certified and complies to CSA 107.1
    PCBC for Smart-UPS On-Line (Version 0)
    Description
    PCBC for Smart-UPS On-Line and complies to PCBC PN-89/E-06251
    Size zip
    Size 260.1 KB
    Date 4/5/02
    Description
    PCBC for Smart-UPS On-Line and complies to PCBC PN-89/E-06251
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units (Version 0)
    Description
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,EN60950:1998,IEC146,IEC 950
    Size zip
    Size 104 KB
    Date 9/20/01
    Description
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,EN60950:1998,IEC146,IEC 950
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /