Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Switch
Schneider Electric TCSECE300R2 Image

TCSECE300R2

Schneider Electric TCSECE300R2 Image
TCSECE300R2

Ethernet ConneXium copper cable for Ethernet network - CE - 300 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ConneXium
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    product or component type
    Ethernet copper cable
    accessory / separate part destination
    Ethernet network
    cable length
    300 m
    cable packaging
    Roll
    Complementary
    transmission support medium
    4 shielded twisted pairs
    communication network category
    5e
    AWG gauge
    AWG 24
    marking
    CE
    conductor material
    Copper
    Environment
    standards
    EIA/TIA-568 category CAT 5E
    EN 50173 class D
    IEC 11801 class D
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    14.309 kg
    Package 1 Height
    21 cm
    Package 1 width
    42 cm
    Package 1 Length
    43 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/24/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/26/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSECE300R2 : TCSECE300R2_ROHS_DECLARATION
    Description
    TCSECE300R2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    TCSECE300R2_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.