Welcome to the Schneider Electric corporate Website

Select your location

View all   Magelis XBT GC
Schneider Electric TM2DMM8DRT Image
Restricted Sales for Services

TM2DMM8DRT

Green premium brand logo
Schneider Electric TM2DMM8DRT Image
Restricted Sales for Services
TM2DMM8DRT
Green premium brand logo

discrete I/O module M238 - 4 inputs 24 V DC - 4 outputs relay- 1 terminal block

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon M238 logic controller
    product or component type
    Discrete I/O module
    discrete input number
    4
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete output number
    4
    discrete output type
    Relay
    Complementary
    range compatibility
    Twido
    Advantys OTB
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink or source
    discrete input current
    7 mA
    input impedance
    3.4 kOhm
    discrete output function
    1 NO
    current per channel
    2 A
    maximum current per output common
    7 A
    number of common point
    1 for output
    1 for input
    contact resistance
    45 mOhm
    response time
    <= 10 ms from state 0 to state 1 for output
    <= 5 ms from state 1 to state 0 for output
    4 ms at state 0 for input
    4 ms at state 1 for input
    minimum switching current
    0.1 mA at 0.1 V DC
    isolation between channels
    None
    isolation between channels and internal logic
    2300 V for 1 minute (output)
    500 V for 1 minute (input)
    isolation between input channel and output channel
    1500 V for 1 minute
    isolation between output channels group
    1500 V for 1 minute
    mechanical durability
    20000000 cycles
    electrical durability
    100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
    100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
    100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
    100000 cycles 2 A 240 V AC resistive
    100000 cycles 2 A 30 V DC resistive
    current consumption
    20 mA at 24 V DC at state 1 for all input/output
    25 mA at 5 V DC at state 1 for all input/output
    local signalling
    1 display block
    electrical connection
    1 removable screw terminal block
    mounting support
    35 mm symmetrical DIN rail
    net weight
    0.095 kg
    Environment
    depth
    70 mm
    height
    90 mm
    width
    42.9 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages104
    • English26
    • Chinese19
    • French19
    • German19
    • Italian19
    • Portuguese5
    • Spanish18
    • Turkish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Version 1.0)
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 2/3/17
    Description
    This catalog is a guide to the presentation, configuration, and references for Modicon OTB interface modules and TM2 expansion modules.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M251 Logic Controller - Hardware Guide (Version 01)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM2 - Digital I/O Modules, Hardware Guide (Version 07)
    Description
    This guide describes the hardware implementation of TM2 digital I/O expansion modules. It provides parts descriptions, specifications, wiring diagrams, installation, and setup for TM2 digital I/O expansion modules.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM2 digital I/O expansion modules. It provides parts descriptions, specifications, wiring diagrams, installation, and setup for TM2 digital I/O expansion modules.
    Modicon TM2 - Modules Configuration - Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    prp.document.label.format pdf
    Size 7.5 MB
    Date 5/1/19
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM2- Expansion Modules Configuration, Programming Guide - SoMachine Basic (Version 04)
    Description
    This document describes the configuration of TM2 expansion modules for SoMachine Basic. Forfurther information, refer to the separate documents provided in the SoMachine Basic online help.
    prp.document.label.format pdf
    Size 1,016.6 KB
    Date 6/1/16
    Description
    This document describes the configuration of TM2 expansion modules for SoMachine Basic. Forfurther information, refer to the separate documents provided in the SoMachine Basic online help.
    Modicon TM2 - Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 4.8 MB
    Date 11/1/15
    Description
    This document describes the configuration of the TM2 Input/Output modules. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 7.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.9 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 7.6 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 15.5 MB
    Date 2/1/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 6/1/16
    prp.document.label.format pdf
    Size 4.4 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.2 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 7.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.3 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 16.8 MB
    Date 2/1/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/1/16
    prp.document.label.format pdf
    Size 7.5 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 8.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.1 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.4 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.7 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 7.4 MB
    Date 5/1/19