Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarSet LV
Schneider Electric VLVAW2N03509AK Image

VLVAW2N03509AK

Green premium brand logo
Schneider Electric VLVAW2N03509AK Image
VLVAW2N03509AK
Green premium brand logo

VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    reactive power rating
    125 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    15…25 %
    [THDU] total harmonic distorsion of voltage
    3…4 %
    power per step
    25 kvar
    step composition
    25 + 2x50
    location of connection
    Top
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor: 1.8 x In at 480 V conforming to IEC 60831
    Battery: 1.43 x In at 400 V conforming to IEC 61439-2
    Battery: 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    Icu 50 kA
    control type
    Rotary handle
    step protection type
    Overload: harmonic control from VarPlus Logic
    Short-circuit: main circuit breaker
    accessibility for operation
    Front
    colour
    Grey (RAL 7035)
    maximum weight
    131 kg
    height
    1300 mm
    width
    800 mm
    depth
    300 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 250 VA
    function available
    GenSet shedding contact
    Alarm contact
    Environment
    standards
    IEC 61439-2
    IEC 61921
    IEC 61439-1
    product certifications
    EAC
    CE
    ASEFA
    mounting location
    Indoor
    IP degree of protection
    Environment: IP31
    Safety: IPxx B
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…45 °C
    average ambient air temperature for operation
    35 °C (annual)
    45 °C (over 24 hours)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    131 kg
    Package 1 Height
    134 cm
    Package 1 width
    80 cm
    Package 1 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.6 MB
    Date 2/21/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 237.2 KB
    Date 2/18/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.1 MB
    Date 11/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW2N03509AK : VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 83.1 KB
    Date 7/19/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 5/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW2N03509AK : VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 780.1 KB
    Date 6/26/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW2N03509AK : VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    VarSet capacitor bank Auto 125kvar Top entry 400V 50Hz CB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.