Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 62 ILM
Schneider Electric VW3E3065R030 Image

VW3E3065R030

Schneider Electric VW3E3065R030 Image
VW3E3065R030

Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    SERCOS cable
    Complementary
    range compatibility
    Lexium 62 ILM
    Lexium 62
    product compatibility
    LXM 62 connection module
    LXM 62 ILM integrated drive
    cable length
    3 m
    net weight
    1.367 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.367 kg
    Package 1 Height
    4.6 cm
    Package 1 width
    32.2 cm
    Package 1 Length
    32.2 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages9
    • English5
    • French2
    • German2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 7/31/20
    prp.document.label.format pdf
    Size 4.6 MB
    Date 7/31/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62 ILM, Hardwarehandbuch (Version 07)
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILM drive safely and properly.Follow the instructions within this manual to help:- Reduce risks- Reduce repair costs and downtime of the Lexium 62 ILM components.- Increase reliability of the Lexium 62 ILM components.
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/1/20
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILM drive safely and properly.Follow the instructions within this manual to help:- Reduce risks- Reduce repair costs and downtime of the Lexium 62 ILM components.- Increase reliability of the Lexium 62 ILM components.
    Lexium 62 ILD, Hardware Guide (Version 03)
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/1/16
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    prp.document.label.format pdf
    Size 10.7 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 10.7 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 4.2 MB
    Date 1/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E3065R030 : Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
    Description
    Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E3065R030 : Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
    Description
    Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Sercos cable Lexium 62 connection module-Lexium 62 ILM integrated drive, 3 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.