Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium ILA, ILE, ILS
Schneider Electric VW3L5T000 Image

VW3L5T000

Schneider Electric VW3L5T000 Image
VW3L5T000

connector for assembly of Modbus TCP cable - 1 female connector M12, 4 pins

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Connector kit for Modbus TCP
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Connector for Modbus TCP cable
    Complementary
    range compatibility
    Lexium ILS
    Lexium ILE
    Lexium ILA
    product compatibility
    IL.2
    communication interface
    Modbus TCP
    kit composition
    1 female connector M12 4 pins (D-coded)
    net weight
    0.1 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43.3 MB
    Date 12/12/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3L5T000 : VW3L5T000_ROHS_CHINA_DECLARATION
    Description
    VW3L5T000_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3L5T000_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3L5T000 : VW3L5T000_ROHS_DECLARATION
    Description
    VW3L5T000_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3L5T000_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3L5T000 : VW3L5T000_REACH_DECLARATION
    Description
    VW3L5T000_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    VW3L5T000_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /