Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 05 & Motors
Schneider Electric VW3M8101R300 Image
Discontinued

VW3M8101R300

Schneider Electric VW3M8101R300 Image
Discontinued
VW3M8101R300

SinCos Hiperface encoder cable - between servomotor and servodrive - 30 m

Show more characteristics
VW3M8101R300 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    SinCos Hiperface encoder cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    LXM05 all ratings
    BSH all ratings
    BRH all ratings
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    cable length
    30 m
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    electrical connection
    1 connector 12-way female Molex (servo drive side)
    1 connector industrial M23 (servo motor side)
    Packing Units
    Package 1 Weight
    3.320 kg
    Package 1 Height
    1.500 dm
    Package 1 width
    5.000 dm
    Package 1 Length
    5.000 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 66.3 KB
    Date 6/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 341.3 KB
    Date 6/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.