Welcome to the Schneider Electric corporate Website

Select your location

View all   Base
Schneider Electric WDA104101 Image

WDA104101

Schneider Electric WDA104101 Image
WDA104101

SO - IRAM 2071 - Lighting circuit - 10A - 250V - White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Base
    product or component type
    Socket-outlet
    outlet standard
    Argentinean
    outlet poles configuration
    2P + E
    device presentation
    Mechanism
    cover plate colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    number of modules
    1 module
    rated current
    10 A at 250 V AC 50/60 Hz
    fixing mode
    Clip-in
    material
    ABS + PC: socket-outlet
    connections - terminals
    Screw clamp terminals
    width
    45 mm
    height
    25 mm
    depth
    32 mm
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA104101 : SO - IRAM 2071 - Lighting circuit - 10A - 250V - White
    Description
    SO - IRAM 2071 - Lighting circuit - 10A - 250V - White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    SO - IRAM 2071 - Lighting circuit - 10A - 250V - White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /