Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE002818 Image

WDE002818

Green premium brand logo
Schneider Electric WDE002818 Image
WDE002818
Green premium brand logo

Exxact telephone outlet 3-pole white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Telephone outlet
    device presentation
    Mechanism
    telephone socket type
    3-pole
    quantity per set
    5 pieces
    Complementary
    wiring device mounting
    Flush
    colour
    White
    connections - terminals
    Screw terminals
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    19 mm
    height
    71 mm
    width
    71 mm
    depth
    11.8 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002818_ROHS_DECLARATION
    Description
    WDE002818_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    WDE002818_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002818_REACH_DECLARATION
    Description
    WDE002818_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    WDE002818_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE002818_ROHS_CHINA_DECLARATION
    Description
    WDE002818_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    WDE002818_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /