Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE003903 Image
To be discontinued

WDE003903

Schneider Electric WDE003903 Image
To be discontinued
WDE003903

Exxact RF pb 2 rockers battery dark

Show more characteristics
Commercial status
Discontinued on 31 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

WDE003903 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 31 July 2020
  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF push-button
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    4
    battery type
    Lithium
    Complementary
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    operating distance
    100 m outdoor use
    30 m indoor use
    number of rocker
    2
    local signalling
    LED transmission confirmation/programming
    battery size
    CR2450
    colour
    Anthracite
    material
    Cover plate: plastic brilliant
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    90 g
    Package 1 Height
    8.6 cm
    Package 1 width
    5.8 cm
    Package 1 Length
    8.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.07 kg
    Package 2 Height
    16.6 cm
    Package 2 width
    17 cm
    Package 2 Length
    28.2 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    20
    Package 3 Weight
    2.54 kg
    Package 3 Height
    18.5 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003903 : WDE003903_ROHS_CHINA_DECLARATION
    Description
    WDE003903_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    WDE003903_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Connect RF push-buttons (Version 1.1)
    Description
    Exxact Connect RF push-buttons
    prp.document.label.format pdf
    Size 0
    Date 12/7/17
    Description
    Exxact Connect RF push-buttons
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE003903 : WDE003903_ROHS_DECLARATION
    Description
    WDE003903_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    WDE003903_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 931.1 KB
    Date 12/9/10
    Description
    PEP Exxact
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.