Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004070 Image
To be discontinued

WDE004070

Green premium brand logo
Schneider Electric WDE004070 Image
To be discontinued
WDE004070
Green premium brand logo

Exxact rocker switch hotel indicator switch 2-circuits with lamp metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Hotel indicator switch
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-circuits
    switch pattern
    [5K]
    rated current/voltage
    10 AX at 250 V AC
    colour
    Metallic
    signalling function
    Make up room
    Do not disturb
    local signalling
    Red LED - 0.76 mA
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    28 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    18 mm
    product compatibility
    To be completed with Exxact frame
    Light signal double with symbols
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    VDE
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004070 : WDE004070_ROHS_CHINA_DECLARATION
    Description
    WDE004070_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE004070_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004070 : WDE004070_ROHS_DECLARATION
    Description
    WDE004070_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE004070_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004070 : WDE004070_REACH_DECLARATION
    Description
    WDE004070_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    WDE004070_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /