Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004478 Image

WDE004478

Green premium brand logo
Schneider Electric WDE004478 Image
WDE004478
Green premium brand logo

Exxact - Programmable thermostat 2-pole with touch display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Electronical thermostat
    device application
    Heating
    device presentation
    Mechanism with fixing frame and central plate
    colour
    Central plate: metallic
    quantity per set
    Set of 1
    type of packing
    Carton
    wiring device additional information
    Possibility to connect external sensor
    Complementary
    [Ue] rated operational voltage
    230 V AC 50 Hz
    [In] rated current
    16 A (resistive load)
    1 A (inductive load) cos phi = 0.6
    associated fuse rating
    16 A
    protection type
    Electronic overload protection
    Overheating protection
    control type
    Touch screen
    product compatibility
    To be completed with Exxact frame design
    function available
    Operating hours display
    Automatic winter/summer time changeover
    Relay output behaviour : break/make contact
    Valve protection function
    Control unit behaviour : PWM or 2-level
    Self-learning lead times
    measurement accuracy
    +/- 0.5 °C
    contacts type and composition
    NO
    switch function
    2-pole
    display type
    OLED screen
    display resolution
    96 x 96 pixels
    display material
    Plastic
    display size
    44 mm
    number of terminals
    7 screw terminals
    clamping connection capacity
    2 x 1.5...1 x 4 mm²
    shape of screw head
    Minus head
    wire stripping length
    10 mm
    information displayed
    Temperature in °C white
    Time green
    Operating mode red
    Operating time counter
    electrical durability
    100000 cycles
    temperature setting range
    5…50 °C floor mode
    5…35 °C air mode
    5…50 °C dual mode
    material
    Thermoplastic ABS-UV stabilised: centre plate
    Metal: fixing frame
    PA (polyamide) 6 GF20 FR: casing
    device mounting
    Flush
    fixing mode
    By screws
    height
    71 mm
    width
    71 mm
    depth
    51 mm
    embedding depth
    32 mm
    net weight
    0.22 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    ambient air temperature for operation
    -10…35 °C
    ambient air temperature for storage
    -5…50 °C
    relative humidity
    0…95 %
    standards
    EN 60730-2-9
    product certifications
    FIMKO
    NEMKO
    SEMKO
    directives
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • Finnish1
    • French1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.9 MB
    Date 1/22/15
    prp.document.label.format pdf
    Size 6.9 MB
    Date 1/22/15
    prp.document.label.format pdf
    Size 6.9 MB
    Date 1/22/15
    prp.document.label.format pdf
    Size 6.9 MB
    Date 1/27/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 4/29/20
    prp.document.label.format pdf
    Size 232.9 KB
    Date 3/11/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004478 : WDE004478_ROHS_CHINA_DECLARATION
    Description
    WDE004478_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE004478_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.7 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EOLI - Electronic Touch Display Thermostat (Version 1.0)
    Description
    EOLI - Kristina Thermostat
    prp.document.label.format pdf
    Size 607.3 KB
    Date 10/14/11
    Description
    EOLI - Kristina Thermostat
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004478 : WDE004478_ROHS_DECLARATION
    Description
    WDE004478_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE004478_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - Electronic Touch Display Thermostat (Version 1.0)
    Description
    PEP Kristina Thermostats - sources files available in a Zip file contained in the "Links" folder
    prp.document.label.format pdf
    Size 165.9 KB
    Date 10/14/11
    Description
    PEP Kristina Thermostats - sources files available in a Zip file contained in the "Links" folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004478 : WDE004478_REACH_DECLARATION
    Description
    WDE004478_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    WDE004478_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.