Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XALD, XALK
Schneider Electric XALK84W3BG Image

XALK84W3BG

Green premium brand logo
Schneider Electric XALK84W3BG Image
XALK84W3BG
Green premium brand logo

illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XALK
    product or component type
    Complete control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency switching off function
    Emergency stop function
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Yellow (RAL 1021)
    material
    Polycarbonate
    operator profile
    Red square 32 mm
    operators description
    Red unmarked 1 NO + 2 NC
    reset
    Turn to release
    control station composition
    1 mushroom head push-button, red 1 NO + 2 NC
    contact operation
    Slow-break
    Complementary
    cable entry
    1 knock-out for cable entry 0…14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20 0…12 mm
    electrical insulation class
    Class II conforming to IEC 61140
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    4.3 mm (total travel)
    operating force
    44 N
    mechanical durability
    300000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    resistance to electrostatic discharge
    4 kV on contact (on metal parts) conforming to IEC 61000-4-2
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    Type 13 conforming to UL 50E
    Type 12 conforming to UL 50E
    Type 4 conforming to UL 50E
    Type 4X conforming to UL 50E
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    JIS C 4520
    product certifications
    UL listed
    CSA
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    212 g
    Package 1 Height
    7 cm
    Package 1 width
    7 cm
    Package 1 Length
    9.8 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    40
    Package 2 Weight
    9 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4 XB5 Emergency stops (Version 1.0)
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    prp.document.label.format pdf
    Size 231.2 KB
    Date 5/28/19
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALK84W3BG : illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
    Description
    illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version V2)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALK84W3BG : illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
    Description
    illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    illuminated emergency stop control box 24V 2 colors white/red fixed 1NO 2NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    RD :
    Red
    BK :
    Black
    WH :
    White