Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XS118BHNAM12 Image

XS118BHNAM12

Green premium brand logo
Schneider Electric XS118BHNAM12 Image
XS118BHNAM12
Green premium brand logo

INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    64 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    8 mm
    discrete output function
    1 NO
    discrete output type
    NPN
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    ISO thread
    M18 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PBT
    operating zone
    0…6.4 mm
    differential travel
    1...15% of Sr
    output circuit type
    DC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 700 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    0.6 ms
    maximum delay recovery
    4 ms
    marking
    CE
    threaded length
    43 mm
    height
    18 mm
    length
    64 mm
    net weight
    0.035 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Inductive proximity sensors, XS range, Basics line (Version 2.0)
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    prp.document.label.format pdf
    Size 3 MB
    Date 10/29/18
    Description
    Basic inductive proximity sensors, increased and standard ranges: selection guide, general presentation, references, characteristics, connections, setting-up, dimensions and detection curves.
    prp.document.label.format pdf
    Size 3 MB
    Date 10/29/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 875.6 KB
    Date 8/1/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS118BHNAM12 : INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
    Description
    INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 287.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS118BHNAM12 : INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
    Description
    INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    INDUCTIVE SENSOR CYLIND DIA 18 NPN NO 1224V FLUSH SN 8MM CONN M12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /