Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS8C40PC440D Image
Discontinued

XS8C40PC440D

Green premium brand logo
Schneider Electric XS8C40PC440D Image
Discontinued
XS8C40PC440D
Green premium brand logo

inductive sensor XS8 40x40x117 - plastic - Sn20mm - 12..48VDC - M12

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS8C40PC440D may be replaced by any of the following products:
Product
Qty
XS8C4A1PCP20
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2013
  • 09/12/13
1
XS8C4A1PCM12
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2013
  • 07/01/13
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS8
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Sn] nominal sensing distance
    20 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Male connector M12, 4 pins
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0…16 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    status LED
    Supply on: 1 LED (green)
    Output state: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    height
    40 mm
    length
    40 mm
    width
    129 mm
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 172 KB
    Date 8/1/03
    Description
    None
    Size pdf
    Size 148.4 KB
    Date 12/1/01
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    80

    Face to Face


    e (2) ≥
    160

    Facing a Metal Object


    e (3) ≥
    60


  • Connections and Schema

    Wiring Schemes
    4-Wire DC



Compare products: /