Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUJB06031H60 Image

XUJB06031H60

Schneider Electric XUJB06031H60 Image
XUJB06031H60

photo-electric sensor - XUJ - reflex - kit - Sn 6m - 24..240VAC/DC - terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application tertiary sector
    electronic sensor type
    Photo-electric sensor
    product specific application
    Buzzer signalling
    sensor name
    XUJ
    sensor design
    Compact
    material
    Plastic
    detection system
    Reflex
    emission
    Infrared
    [Sn] nominal sensing distance
    6 m with reflector Ø 80 mm
    wiring technique
    4-wire
    sale per indivisible quantity
    1
    Complementary
    enclosure material
    PEI
    type of output signal
    Discrete
    output type
    Relay
    discrete output function
    1 NO
    output function governance
    Dark
    electrical connection
    Screw-clamp terminals, maximum : 1 x 1.5 mm²
    cable entry
    1 entry for Pg 9 cable gland
    signalling function
    Buzzer
    status LED
    Output state: 1 LED (yellow)
    supply circuit type
    AC/DC
    [Us] rated supply voltage
    24...240 V AC
    24...48 V DC
    supply voltage limits
    20…264 V AC
    20…60 V DC
    output voltage
    <= 250 V AC
    <= 30 V DC
    switching capacity in mA
    0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
    2 A (cos φ = 1 for 1 million cycles at 1 operating cycle per second)
    switching frequency
    <= 20 Hz
    maximum power consumption in W
    2 W
    time delay range
    0.3...3 s
    maximum delay first up
    60 ms
    maximum delay response
    25 ms
    maximum delay recovery
    25 ms
    electrical durability
    1000000 cycles, switching capacity: 2000 mA, cos f = 1, operating rate <60 cyc/mn at 250 V
    500000 cycles, switching capacity: 500 mA, cos f = 0.4, operating rate <60 cyc/mn at 250 V
    depth
    69 mm
    height
    85 mm
    width
    28 mm
    net weight
    0.33 kg
    Environment
    product certifications
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP40 double insulation conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    347 g
    Package 1 Height
    6 cm
    Package 1 width
    18 cm
    Package 1 Length
    20 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    24
    Package 2 Weight
    9.58 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French7
    • German6
    CAD
    Format
    Size
    Date
    Add to My Documents
    With built-in alarm (Version 1.0)
    Files in document
    dwf
    2.6 KB
    dxf
    41.9 KB
    wmf
    6.7 KB
    dwg
    35.1 KB
    prp.document.label.format zip
    Size 86.3 KB
    Date 1/13/05
    Files in document
    dwf
    2.6 KB
    dxf
    41.9 KB
    wmf
    6.7 KB
    dwg
    35.1 KB
    With built-in alarm (Version 1.0)
    Files in document
    dwf
    2.8 KB
    dxf
    48.6 KB
    wmf
    9.6 KB
    dwg
    37.6 KB
    prp.document.label.format zip
    Size 98.7 KB
    Date 1/13/05
    Files in document
    dwf
    2.8 KB
    dxf
    48.6 KB
    wmf
    9.6 KB
    dwg
    37.6 KB
    With built-in alarm (Version 1.0)
    Files in document
    dwf
    1.7 KB
    dxf
    27 KB
    wmf
    4.5 KB
    dwg
    29.9 KB
    prp.document.label.format zip
    Size 63 KB
    Date 1/13/05
    Files in document
    dwf
    1.7 KB
    dxf
    27 KB
    wmf
    4.5 KB
    dwg
    29.9 KB
    With built-in alarm (Version 1.0)
    Files in document
    dwf
    2.3 KB
    dxf
    40.2 KB
    wmf
    6.3 KB
    dwg
    34.3 KB
    prp.document.label.format zip
    Size 83 KB
    Date 1/13/05
    Files in document
    dwf
    2.3 KB
    dxf
    40.2 KB
    wmf
    6.3 KB
    dwg
    34.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 31.8 MB
    Date 11/1/07
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUJB06031H60 : photo-electric sensor - XUJ - reflex - kit - Sn 6m - 24..240VAC/DC - terminals
    Description
    photo-electric sensor - XUJ - reflex - kit - Sn 6m - 24..240VAC/DC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    photo-electric sensor - XUJ - reflex - kit - Sn 6m - 24..240VAC/DC - terminals
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUJB06031H60 : XUJB06031H60_REACH_DECLARATION
    Description
    XUJB06031H60_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    XUJB06031H60_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.