Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB6
Schneider Electric ZB6Y2434 Image
Discontinued

ZB6Y2434

Schneider Electric ZB6Y2434 Image
Discontinued
ZB6Y2434

marked legend 8 x 21 mm for legend holder 24 x 48 mm - DEFECTO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ZB6Y2434 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder
    shape of legend
    Rectangular
    marking
    White DEFECTO on 1 black side, 1 red side background
    label dimensions
    8 x 21 mm
    language
    Spanish
    Complementary
    product compatibility
    ZB6YD20
    quantity per set
    Set of 5
    net weight
    0.001 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /