DIA5ED2130303EN | October 2025
RXG relays are interface plug-in relays with Faston pins for better reliability and robust installation. They are used in PLC applications.
The RXG interface relay range comprises:
1 10 A relays with 1 CO contact and 5 A relays with 2 CO contacts
2 Sockets with separate or mixed contact terminals, built-in plastic maintaining clamp
3 Protection modules (diode, diode + LED, RC circuit, or varistor + LED) for RXG separate sockets
4 Clip-in legends for RXG separate sockets
These relays are available in both pre-assembled (single reference) and customer assembled offers.
1 Push button for testing the contacts (blue: DC, red: AC)
2 Mechanical “relay status” indicator
3 Removable lock-down door enabling forced maintaining of the contacts for test sequences or maintenance purposes
4 LED (depending on version) indicating the relay status
5 Removable legend for relay identification
6 5 or 8 Faston type pins
7 Standard cover-type relay with pushbutton, mechanical indicator, and LED options
8 Basic cover-type relay with LED option
Sockets with separate contact terminals (1)
1 Connection by screw connector
1b Connection by push-in terminal
2 5 or 8 female contacts for the relay pins
3 Hole for panel mounting
4 Location for protection modules
5 Built-in plastic maintaining clamp for locking components
6 Locating slot for mounting on DIN rail
7 Test point
8 Push button to release wire
9 Location for bus jumpers
Sockets with mixed contact terminals (2)
1 Connection by screw clamp
2 5 or 8 female contacts for the relay pins
3 Hole for panel mounting
4 Built-in plastic maintaining clamp for locking components
5 Locating slot for mounting on DIN rail
(1) The inputs and outputs are separate from the relay supply.
(2) The outputs NC are mixed with the relay supply, with the outputs NO and inputs being located on the opposite side of the socket.
RXG22BDPV
RXG relays: Pre-assembled interface relays
Pre-assembled interface relays | ||||||
Relays mounted on screw connector separate terminal sockets with integrated clamp and protection module (sold in lots of 30) | ||||||
Control circuit voltage V | Pre-assembled unit reference | Components in pre-assembled unit reference | Weight g/lb | |||
1 CO - 10A | 2 CO - 5A | Relay | Socket (with RGZR215 clamp) | Protection module (with LED) | ||
Relays with lockable test button and LED | ||||||
24 c | 59/0.130 | |||||
24 a | 59/0.130 | |||||
230 a | 59/0.130 | |||||
24 c | 66/0.145 | |||||
24 a | 67/0.148 | |||||
230 a | 67/0.148 | |||||
Relays with LED | ||||||
24 c | 58/0.129 | |||||
230 a | 59/0.130 | |||||
24 c | 66/0.145 | |||||
230 a | 67/0.148 | |||||
Relays with lockable test button and without LED | ||||||
24 c | 67/0.148 | |||||
24 a | 67/0.148 | |||||
230 a | 67/0.148 |
RXG12P7PVP
RXG relays: Pre-assembled interface relays
Relays mounted on push-in separate terminal sockets with integrated clamp (sold in lots of 10) | ||||||
Control circuit voltage V | Pre-assembled unit reference | Components in pre-assembled unit reference | Weight g/lb | |||
1 CO - 10A | 2 CO - 5A | Relay | Socket (with RGZR215 clamp) | |||
Relays with lockable test button and LED | ||||||
24 c | 59/0.130 | |||||
24 a | 59/0.130 | |||||
230 a | 59/0.130 | |||||
24 c | 62/0.137 | |||||
24 a | 62/0.137 | |||||
230 a | 62/0.137 | |||||
Relays with LED | ||||||
24 c | 59/0.130 | |||||
230 a | 59/0.130 | |||||
24 c | 62/0.137 | |||||
230 a | 62/0.137 | |||||
Relays with lockable test button and without LED | ||||||
24 c | 62/0.137 | |||||
24 a | 62/0.137 | |||||
230 a | 62/0.137 | |||||