DIA5ED2130303EN | October 2025
RSL slim interface relays offer the advantages of compact size and modular design. Their slim width (6 mm/0.236 in.) saves space when mounting on a DIN rail at the back of an enclosure.
RSL relays are available as:
● Pre-assembled offer: a single reference comprising a standard relay mounted on its socket.
- The socket includes a protection circuit (against reverse polarity and surge) and an LED indicator as standard.
- Two types of connector are available for wire connection: screw connectors or spring terminals.
- This pre-assembled solution covers a wide range of operating voltages from 12 to 230 V.
● Customer assembly offer:
- The relay (standard or low level) and the socket are selected, as required, according to the application's operating voltage.
- For maintenance, an RSL slim relay can be replaced without disconnecting the socket wiring.
Pre-assembled (socket + relay)
1 6 A standard relay with 1 CO contact
2 Lever for retaining or easy withdrawal of the relay from its socket
3 Sockets: wire connection by screw connectors or spring terminals
4 Built-in protection circuit and LED indicator on all sockets
Relay
1 5 flat (PCB type) standard pins
Socket
1 5 female contacts for the relay pins
2 Retaining lever with marker label
3 Wire connection by screw connectors or spring terminals
4 Built-in protection circuit and LED indicator
5 Locating slot for mounting on DIN rail
RSL1PVBU
RSL1PRPU
RSL relays: Pre-assembled slim interface relays
Pre-assembled slim interface relays | ||||
Relays mounted on socket equipped with LED and protection circuit (sold in lots of 10) | ||||
1 CO contact - 6A Thermal current (Ith) | ||||
Control circuit voltage V | Pre-assembled unit reference | Components in pre-assembled unit reference | Weight | |
Relay | Socket (with LED) | |||
12 c/a | 0.031/0.068 | |||
24 c/a | 0.031/0.068 | |||
48 c/a | 0.031/0.068 | |||
110 c/a | 0.031/0.068 | |||
230 c/a | 0.031/0.068 | |||
Spring terminal socket type | ||||
12 c/a | 0.029/0.064 | |||
24 c/a | 0.029/0.064 | |||
48 c/a | 0.029/0.064 | |||
110 c/a | 0.029/0.064 | |||
230 c/a | 0.029/0.064 | |||
RSL1AB4ND
RSLZVA●
RSLZRA●
RSL relays: Slim interface relays for customer assembly
Slim interface relays for customer assembly | ||||||
Relays with flat (PCB type) standard pins | ||||||
1 CO contact - 6A Thermal current (Ith) | ||||||
Control circuit voltage V | Standard | Low level | ||||
Unit | Weight | Unit | Weight | |||
12 c | 0.006/0.013 | 0.006/0.013 | ||||
24 c | 0.006/0.013 | 0.006/0.013 | ||||
48 c | 0.006/0.013 | 0.006/0.013 | ||||
60 c | 0.006/0.013 | 0.006/0.013 | ||||
Sockets equipped with LED and protection circuit (Sold in lots of 10) | ||||||
Control circuit voltage V | For use with relays | Socket type | ||||
Screw connector | Spring terminal | |||||
Unit | Weight | Unit | Weight | |||
12 c/a | RSL1●B4JD RSL1●B4BD | 0.025/0.055 | 0.023/0.051 | |||
24 c/a | ||||||
48 c/a | RSL1●B4ED RSL1●B4ND | 0.025/0.055 | 0.023/0.051 | |||
60 c/a | ||||||
110 c/a | RSL1●B4ND | 0.025/0.055 | 0.023/0.051 | |||
230 c/a | 0.025/0.055 | 0.023/0.051 | ||||