DIA5ED2130303EN | October 2025
Technical presentation - Relays
Relays | ||||
Contact types | ||||
Symbol | Configuration | EU | USA | |
Make contact (Normally Open) | NO | SPST-NO DPST-NO nPST-NO (1) | ||
Break contact (Normally Closed) | NC | SPST-NC DPST-NC nPST-NC (1) | ||
Changeover contact | CO | SPDT DPDT nPDT(1) | ||
Utilization categories | ||||
Category | Type of current | Applications | ||
AC-1 | a 1-phase | Resistive or slightly inductive loads | ||
AC-3 | a 3-phase | Starting and braking of squirrel cage motors; reversing direction of rotation only after stopping of motor | ||
AC-4 | a 3-phase | Starting of squirrel cage motors, inching, plugging, reversing direction of rotation | ||
DC-1 | c | Resistive or slightly inductive loads (2) | ||
AC-14 | a 1-phase | Control of electromagnetic loads (< 72 VA), auxiliary control relays, power contactors, electromagnetic solenoid valves, and electromagnets | ||
AC-15 | a 1-phase | Control of electromagnetic loads (> 72 VA), auxiliary control relays, power contactors, electromagnetic solenoid valves, and electromagnets | ||
DC-13 | c | Control of electromagnetic loads, auxiliary control relays, power contactors, magnetic solenoid valves, and electromagnets | ||
Protection categories | ||||
Category | Explanation | Condition | ||
RT 0 | Unenclosed relay | Relay is not provided with a protective case | ||
RT I | Dust-protected relay | Relay is provided with a case that helps to protect its mechanism from dust | ||
RT II | Flux-proof relay | Relay capable of being automatically soldered without allowing the migration of solder flux beyond the intended areas | ||
RT III | Wash-tight relay | Relay capable of being automatically soldered and then washed to remove flux residues and minimize the possibility of ingress of flux or washing solvents | ||
RT IV | Sealed relay | Relay provided with a case that has no venting to the outside atmosphere | ||
RT V | Hermetically sealed relay | Sealed relay with an enhanced level of sealing | ||
(1) n = number of contacts. (2) The switchable voltage can be doubled, for an equal current, by connecting 2 contacts in series. | ||||