DIA5ED2130303EN | October 2025
The RSB interface relay range comprises:
1 12 A relays with 1 CO contact, 16 A relays with 1 CO contact, and 8 A relays with 2 CO contacts
2 Sockets with separate contact terminals
3 Protection modules (diode, diode + LED, RC circuit, or varistor + LED) common to all sockets
4 A plastic maintaining clamp for all sockets
5 Clip-in legend for all sockets
These relays are available in both pre-assembled (single reference) and customer assembled offers.
Sockets with separate contact terminals (1)
1a Connection by screw connector
1b Connection by push-in terminal
2 5 or 8 female contacts for the relay pins
3 Hole for panel mounting
4 Location for protection modules
5a Locking components for plastic maintaining clamp
5b Built-in plastic maintaining clamp for locking components
6 Locating slot for mounting on DIN rail
7 Test point
8 Push button to release wire
9 Location for bus jumpers
(1) The inputs and outputs are separate from the relay supply.
RSB2A080F7PV
RSB relays: Pre-assembled interface relays
Pre-assembled interface relays | |||||||
Relays mounted on screw connector separate terminal sockets with protection module, clamp and label | |||||||
Control circuit voltage V | Pre-assembled unit reference | Components in pre-assembled unit reference | Weight | ||||
Relay | Socket | Clamp | Protection module (with LED) | Socket label | |||
1 CO contact - 12A thermal current (Ith) | |||||||
12 c | 0.050/0.110 | ||||||
24 c | 0.050/0.110 | ||||||
24 a | 0.050/0.110 | ||||||
120 a | 0.050/0.110 | ||||||
230 a | 0.050/0.110 | ||||||
1 CO contact - 16A thermal current (Ith) | |||||||
24 c | 0.057/0.126 | ||||||
230 a | 0.057/0.126 | ||||||
2 CO contact - 8A thermal current (Ith) | |||||||
12 c | 0.057/0.126 | ||||||
24 c | 0.057/0.126 | ||||||
24 a | 0.057/0.126 | ||||||
120 a | 0.057/0.126 | ||||||
220 a | 0.057/0.126 | ||||||
230 a | 0.057/0.126 | ||||||