DIA5ED2130303EN | October 2025
The RXM miniature relay range comprises:
1 12 A relays with 2 CO contacts, 10 A relays with 3 CO contacts, 6 A relays with 4 CO contacts, and 3 A “low level” relays with 4 CO contacts (all these relays have the same dimensions)
2 Sockets with mixed or separate contact terminals
3 Protection modules (diode, RC circuit, or varistor) common to all sockets
4 Metal maintaining clamp for all sockets
5 Plastic maintaining clamp for all sockets
6 2-pole bus jumper that can be used on sockets with separate contact terminals in order to simplify cabling when creating an equipotential link between the coil terminals
7 Clip-in legends for all sockets except RXZE2M114
These relays are available in both pre-assembled (single reference) and customer assembled offers.
1 Push button for testing the contacts (blue: DC, red: AC) Mechanical “relay status” indicator
2 Mechanical “relay status” indicator
3 Removable lock-down door enabling forced maintenance of the contacts for test sequences or maintenance purposes
4 LED (depending on version) indicating the relay status
5 Removable legend for relay identification
6 4 notches for rail mounting adapter or panel mounting adapter with mounting lugs
7 8, 11, or 14 Faston type pins
8 Area by which the product can be easily gripped
9 Mounting adapter enabling direct mounting of the relay on a panel
10 Mounting adapter enabling direct mounting of the relay on a DIN rail