Issue:
Stainless steel flush plate or cover for the 2510F/2510K
Product Line:
Manual Starters and Switches
Environment:
Accessories, Modifications, and Replacement Parts
Resolution:
Select from the following based on device used:
Type F Standard Unit without pilot light; 31058-007-01
(FS1, FS2, FS3 FS4)
Type F Standard Unit with pilot light; 31058-007-03
(FS1P, FS2P, FS3P, FS4P)
Type F Jumbo Unit with pilot light; 31058-006-04
(FSJ1P, FSJ2P, FSJ3P, FSJ4P)
Type F Two Starter Units; 31058-008-05
(FS22P & FS44P)
Type F Auto-Off-Hand Unit (Series C only); 31058-008-13
(FS71P, FS72P, FS74P)
Type K Unit without pilot light - 31058-007-02
(KS1, KS2, KS3, KS4)
Type K Unit with pilot light - 31058-007-04
(KS1A, KS1B, KS2B, KS2C, KS3A, KS3B, KS4B, KS4C)
Type K Jumbo Unit with pilot light - 31058-006-05
(KSJ1A, KSJ1B, KSJ2B, KSJ2C, KSJ3A, KSJ3B, KSJ4B, KSJ4C)
Stainless steel flush plate or cover for the 2510F/2510K
Product Line:
Manual Starters and Switches
Environment:
Accessories, Modifications, and Replacement Parts
Resolution:
Select from the following based on device used:
Type F Standard Unit without pilot light; 31058-007-01
(FS1, FS2, FS3 FS4)
Type F Standard Unit with pilot light; 31058-007-03
(FS1P, FS2P, FS3P, FS4P)
Type F Jumbo Unit with pilot light; 31058-006-04
(FSJ1P, FSJ2P, FSJ3P, FSJ4P)
Type F Two Starter Units; 31058-008-05
(FS22P & FS44P)
Type F Auto-Off-Hand Unit (Series C only); 31058-008-13
(FS71P, FS72P, FS74P)
Type K Unit without pilot light - 31058-007-02
(KS1, KS2, KS3, KS4)
Type K Unit with pilot light - 31058-007-04
(KS1A, KS1B, KS2B, KS2C, KS3A, KS3B, KS4B, KS4C)
Type K Jumbo Unit with pilot light - 31058-006-05
(KSJ1A, KSJ1B, KSJ2B, KSJ2C, KSJ3A, KSJ3B, KSJ4B, KSJ4C)
Released for:Schneider Electric Global