PowerChute Business Edition Upgrade Paths versions 9.0.3, 9.0.4, 9.1.1, or 9.2.x to Agent version 9.5
Published date:
29 January 2019
Issue: PowerChute Business Edition v9.5 Upgrade Paths
Product: PowerChute Business Edition v9.5
Environment: All supported operating systems
Resolution:
The below table highlights the supported upgrade paths for PowerChute Business Edition v9.5.
Type A UPS
Type B UPS
9.1.1 to 9.5
9.0.3 to 9.5
9.2.0 to 9.5
9.0.4 to 9.5
9.2.1 to 9.5
Type A UPS: Smart-UPS models with prefix SMT, SMX, SURTD and SRT, including models SRC2KUXI, SRC3KUXI, and SRC3KUXIX709. Type B UPS: Smart-UPS excluding UPS models with prefix SMT, SMX, SURTD, SRT.
NOTE: For information upgrading to Agent version 10.x see FAQ FA335083
Can't find what you are looking for?
Reach out to our customer care team to receive information on technical support, assistance for complaints and more.