Current Inputs:
CT primary : 1 A to 32767 A, programmable
CT secondary : 1 A or 5 A
Operating current range with accuracy : 10 mA to 6 A
Measured Amps with full range : 5 mA to 10 A
Suppression current (to disregard negligible load) : 5 mA to 99 mA
Permanent overload (withstand) : Continuous 10 A, 10 s/hr 50 A, 1 s/hr 500 A
Impedance : 0.3 mΩ
Frequency range : 50 / 60 Hz ± 2 Hz
VA burden : ≤ 0.1 VA at 5 A, 50 Hz
CT primary : 1 A to 32767 A, programmable
CT secondary : 1 A or 5 A
Operating current range with accuracy : 10 mA to 6 A
Measured Amps with full range : 5 mA to 10 A
Suppression current (to disregard negligible load) : 5 mA to 99 mA
Permanent overload (withstand) : Continuous 10 A, 10 s/hr 50 A, 1 s/hr 500 A
Impedance : 0.3 mΩ
Frequency range : 50 / 60 Hz ± 2 Hz
VA burden : ≤ 0.1 VA at 5 A, 50 Hz
Released for:Schneider Electric Global